??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS VM-343-501/05-S115
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS VM-343-501/05-S115
VERF
Availability
Available
BC
Order code
BIS019U
TC
Artikelbezeichnung
BIS VM-343-501/05-S115
PX
Product view
56911_01
ICON
EDZ
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.067 kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = Ø 14.5 x 82.1 mm, Installation = metal-free (clear zone), Antenna type = round, Supported data carrier types = DIN ISO 15693, DIN ISO 15693 (High Memory), LF 70/455 kHz, Connection = Male, 8-pin, Housing material = Brass, nickel-plated, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.